Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

LCA XXL room linear robot from stock


XXL linear robot

Extra large for palletising applications

The new standard linear robot system especially for palletising applications ensures reliable and flexible loading and unloading of pallets. The drylin® room linear robot can lift a weight of up to 10kg. Other typical applications of drylin® linear robots are pick and place, conveyor belt picking, sorting tasks, stacking tasks and many more.

Technical details:

  • Working space: 2000 x 2000 x 1000mm is standard, with other sizes available upon request
  • Payload: up to 10kg
  • Speeds up to 500mm/s
  • Repeatability: ±0.5mm
     
Get XXL linear robots in the online shop

Tech up with igus news

Tech up

  • Workspace can be configured
  • Maintenance-free dry operation
  • Resistance to dust and dirt
  • Quiet operation
  • Corrosion-free
  • Modular system
  • Plug & Play solution with the igus® Robot Control (iRC)
  • Maximum length: 6,000 x 6,000 x 1,000mm, according to technical Design
Cost down with igus news

Cost down

  • Lower maintenance costs
  • No costs for lubrication
  • Less downtime 
  • Up to 60% more cost-effective than conventional linear robots
  • Low assembly costs due to simple installation

Proof

Proof
  • igus® linear robots consist of drylin® linear axes, which have been in use with our customers for over 25 years.
  • Use of a maintenance-free linear robots under extreme conditions.
recycling with igus news

Sustainability

  • No washing out of grease and oil in the cleaning process
  • Lubrication and maintenance-free
  • igus® has been an investor in Mura Technology from the very beginning and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes:
    hydroprs 

Build or Buy: Buy ready-made linear robot system or build it yourself

with suitable control systems of your choice

With Low Cost Automation, you can buy ready-made automation systems or configure them individually:
Control system for linear robots

Downloads


Low Cost Automation - Fields of Application

LCA Applications More than 8,000 individual solutions per year!
Select your industry or application and learn more about our customers' success stories.
Go to app library

Download current catalogue

News HMI 2021 You can find all Low Cost Automation innovations at a glance in our interactive catalogue. 
 

To the Low Cost Automation shop

shopping icon Discover a variety of products and solutions for your problems in our online shop.
 
Go to the other products


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH