Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Shop 3D print filaments

iglidur® 3D print filaments are special filaments for special requirements. They have lower coefficients of friction than conventional 3D printing materials and are suitable for special tasks depending on the material. The offer ranges from 3D printing materials for simple processing with very good coefficients of wear, and filament with very good friction properties, with high strength, up to chemically resistant materials and those that are suitable for additive production processes according to the "fused deposition modelling" (FDM/FFF). iglidur® filaments can be processed on all commercial printers. All methods that ensure that ABS materials adhere to the print bed also apply for igus® special filaments.

Categories
Filter
Which 3D printer do I use?
Requirements
Specifications

Number of products: 10

iglidur® i150, filament for 3D printing

  • Easy to process on all common 3D printers
  • Food compliant according to EU Regulation 10/2011
  • High abrasion resistance at low surface speeds

Material profile for Bambu Lab X1C, Prusa MK3/MK4/XL and Ultimaker S3/S5/S7 available for download: Go to printing profiles overview
from 83.26 EUR/Pc.
6 different sizes available.
Ready for shipping:
6 in 24 hours
To the online shop

iglidur® i151, filament for 3D printing

  • Easy to process on all common 3D printers
  • Food compliant according to FDA
    and EU Regulation 10/2011
  • Blue colour for optical detectability

Material profile for Bambu Lab X1C and Prusa MK3/MK4/XL available for download: Go to printing profiles overview
from 85.25 EUR/Pc.
2 different sizes available.
Ready for shipping:
2 in 24 hours
To the online shop

igumid® P150, filament for 3D printing

  • Extremely robust and rigid with fibre reinforcement
  • Suitable for structural components
    and multi-material components
  • Flexural strength 87 MPa,
    flexural modulus 5 GPa
from 128.82 EUR/Pc.
2 different sizes available.
Ready for shipping:
1 in 24 hours
1 in 4 working days
To the online shop

iglidur® i190, filament for 3D printing

  • Flexural strength up to 80 MPa, best iglidur filament
  • Excellent service life - 50 times higher abrasion resistance than ABS
  • Can be processed easily on commercially available 3D printers

Material profile for Bambu Lab X1C, Prusa MK3/MK4/XL and Ultimaker S5/S7/Factor 4 available for download: Go to printing profiles overview
from 119.06 EUR/Pc.
2 different sizes available.
Ready for shipping:
2 in 24 hours
To the online shop

igumid® P190, filament for 3D printing

  • Extremely robust and rigid with carbon fibre reinforcement
  • Suitable for structural components and multi-material components
  • Flexural strength up to 237 MPa, flexural modulus of elasticity of up to 11.5 GPa, improved strength in z-direction
from 359.94 EUR/Pc.
2 different sizes available.
Ready for shipping:
2 in 24 hours
To the online shop

iglidur® i180, filament for 3D printing

  • Versatile use: good combination of high wear resistance, strength and temperature resistance
  • Good processing ability with an enclosed printer and igus adhesive film 

Material profile for Bambu Lab X1C and Ultimaker S3/S5/S7 available for download: Go to printing profiles overview
from 111.88 EUR/Pc.
2 different sizes available.
Ready for shipping:
2 in 24 hours
To the online shop

iglidur® i180-BL, filament for 3D printing

  • Versatile use: good combination of high wear resistance, strength and temperature resistance
  • Good processing ability with an enclosed printer and igus adhesive film
  • Colour: black

Material profile for Bambu Lab X1C and Ultimaker S3/S5/S7 available for download: Go to printing profiles overview
from 111.88 EUR/Pc.
2 different sizes available.
Ready for shipping:
2 in 24 hours
To the online shop

iglidur® J260, filament for 3D printing

  • Very good coefficient of friction for low or medium loads
  • Higher temperature resistance up to 120°C
  • High-quality processing: suitable for experts
from 132.59 EUR/Pc.
2 different sizes available.
Ready for shipping:
1 in 24 hours
1 in 4 working days
To the online shop

iglidur® A350, filament for 3D printing

  • Food compliant according to FDA
    and EU Regulation 10/2011
  • Temperature-resistant up to + 180 °C
  • Suitable for autoclave
  • Processable with high-temperature 3D printer
from 336.43 EUR/Pc.
1 different sizes available.
Ready for shipping:
1 in 4 working days
To the online shop

iglidur® RW370, filament for 3D printing

  • Flame-retardant, according to UL94-V0
    and DIN EN 45545
  • Temperature-resistant up to + 170 °C
  • Flexural strength 91 MPa
  • Processable with high-temperature 3D printer
from 261.91 EUR/Pc.
1 different sizes available.
Ready for shipping:
1 in 24 hours
To the online shop

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH