igusigus-icon-cart(0)

iglidur® J, flange bearing, mm

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
iglidur® J, flange bearing, mm
igus-icon-lupe
iglidur® J, flange bearing, mm drawing
igus-icon-lupe
1 from 2
iglidur® J, flange bearing, mm
iglidur® J, flange bearing, mm drawing
  • Part number:JFM-0304-03
  • Material:iglidur® J
  • Shape:Shop flanged bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 3 mm
    • b2 0.75 mm
  • Adjust Dimensions
  • Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould resistant according to DIN EN ISO 846
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings with flange are characterised above all by lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J plain bearings are not suitable for extreme loads.

Typical applications

Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom

Find more applications here:
Industry solutions
 
When to use it?
  • For high speeds
  • When highest wear resistance at low to medium pressures is required
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is requested
  • For vibration dampening
  • When good chemical resistance is required
  • For best performance with soft shaft materials
  • Low moisture absorption
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH