- For maximum voltages and outputs
- Outer jacket: igupren
- Overall shield
- Flame retardant
- Silicone-free
- UV resistance: High
- Oil-resistant (according to DIN EN 60811-2-1)
- chainflex® class: 6.6.3.1
chainflex® motor cable CFCRANE
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
Item no.
Typical application areas
- For maximum voltage and outputs
- Almost unlimited resistance to oil
- Indoor and outdoor applications, UV resistant
- Unsupported and gliding travel distances up to 400 m and more
- Crane applications, conveyer technology
Guaranteed service life for this series according to guarantee conditions
Further information: chainflex® guarantee
Double strokes* | 5 million | 7.5 million | 10 million | ||||
---|---|---|---|---|---|---|---|
Temperature, | v max. [m/s] | a max. | Travel | R min. [Factor x d] | R min. [Factor x d] | R min. [Factor x d] | |
from/to [°C] | unsupported | gliding | [m/s2] | [m] | |||
-20 / -10 | 12.5 | 13.5 | 14.5 | ||||
-10 / +70 | 10 | 6 | 50 | > 400 | 10 | 11 | 12 |
+70 / +80 | 12.5 | 13.5 | 14.5 |
Certificates and standards
Unsure whether it fits?