igusigus-icon-cart(0)

iglidur® P, sleeve bearing, mm

The cost-effective outdoor allrounder - No moisture expansion even with high ambient humidity
iglidur® P, sleeve bearing, mm
igus-icon-lupe
iglidur® P, sleeve bearing, mm drawing
igus-icon-lupe
1 from 2
iglidur® P, sleeve bearing, mm
iglidur® P, sleeve bearing, mm drawing
  • Part number:PSM-0304-03
  • Material:iglidur® P
  • Shape:Shop sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Adjust Dimensions
  • Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® P | The favourable outdoor all-rounder - No swelling even in high ambient humidity
Due to thermal stability and low water absorption, the iglidur® P plain bearings with flange are among the most dimensionally stable all-round bearings in changing ambient conditions. iglidur® P plain bearings are recommended for pivoting and rotating movements under medium loads.

Typical applications

Machine tools
Furniture/Industrial design
Solartechnology
Fitness and sports
Public transport engineering

Find more applications here:
Industry solutions
 
When to use it?
  • When low moisture absorption is fundamental
  • When a cost-effective plain bearing for high pressure loads is required
  • When high precision in high humidity and moderately high temperatures are required
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH