Shop clearance-free pre-tensioned flanged bearings
Find the right clearance-free prestressed bearing with flange from igus for your application quickly and easily in our online-shop.
Enter dimensions, environmental parameters and other application parameters in the filter: You will receive an overview of suitable igus catalog items with immediate pricing.
In addition, the service life for our long-life clearance-free prestressed bearings with flange is displayed directly, based on your specifications.
Enter dimensions, environmental parameters and other application parameters in the filter: You will receive an overview of suitable igus catalog items with immediate pricing.
In addition, the service life for our long-life clearance-free prestressed bearings with flange is displayed directly, based on your specifications.
Choose from 9 suitable offers
iglidur® J
JVFM-0810-10
Injection moulding
6.85 EUR / pc.
Delivery time:
1 Day
Service life:
66,318 h
igus-icon-info-circle-gray
Dimensions:
igus-icon-chevronleft
d1
d2
d3
b1
b2
igus-icon-chevronright
8.00
10.00
15.00
10.00
1.00
iglidur® J
JVFM-1012-10
Injection moulding
6.96 EUR / pc.
Delivery time:
1 Day
Service life:
66,317 h
igus-icon-info-circle-gray
Dimensions:
igus-icon-chevronleft
d1
d2
d3
b1
b2
igus-icon-chevronright
10.00
12.00
18.00
10.00
1.00
iglidur® J
JVFM-1214-12
Injection moulding
7.39 EUR / pc.
Delivery time:
28 Days
Service life:
79,580 h
igus-icon-info-circle-gray
Dimensions:
igus-icon-chevronleft
d1
d2
d3
b1
b2
igus-icon-chevronright
12.00
14.00
20.00
12.00
1.00
iglidur® J
JVFM-1416-12
Injection moulding
7.67 EUR / pc.
Delivery time:
1 Day
Service life:
79,579 h
igus-icon-info-circle-gray
Dimensions:
igus-icon-chevronleft
d1
d2
d3
b1
b2
igus-icon-chevronright
14.00
16.00
22.00
12.00
1.00
iglidur® J
JVFM-1517-15
Injection moulding
8.15 EUR / pc.
Delivery time:
1 Day
Service life:
99,474 h
igus-icon-info-circle-gray
Dimensions:
igus-icon-chevronleft
d1
d2
d3
b1
b2
igus-icon-chevronright
15.00
17.00
23.00
15.00
1.00
iglidur® J
JVFM-1820-09
Injection moulding
8.26 EUR / pc.
Delivery time:
1 Day
Service life:
59,684 h
igus-icon-info-circle-gray
Dimensions:
igus-icon-chevronleft
d1
d2
d3
b1
b2
igus-icon-chevronright
18.00
20.00
26.00
9.00
1.00
iglidur® J
JVFM-1820-11
Injection moulding
8.26 EUR / pc.
Delivery time:
28 Days
Service life:
72,947 h
igus-icon-info-circle-gray
Dimensions:
igus-icon-chevronleft
d1
d2
d3
b1
b2
igus-icon-chevronright
18.00
20.00
26.00
11.00
1.00
iglidur® J
JVFM-1820-18
Injection moulding
8.47 EUR / pc.
Delivery time:
1 Day
Service life:
119,367 h
igus-icon-info-circle-gray
Dimensions:
igus-icon-chevronleft
d1
d2
d3
b1
b2
igus-icon-chevronright
18.00
20.00
26.00
18.00
1.00